IESNA:LM-63-2002
[TEST]P1439979
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-563-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124DR-S865D850-X4F0-XX-UDD-FLB-W
[LUMINAIRE]DEFINE 4, DIRECT RECESSED WITH BATWING FLUSH OPTIC
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4149
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1365.3 1355.9 1350.6 1342.5 1330.5 1314.4 1295.6 1272.9 1247.4 1217.9
1187.1 1152.3 1114.8 1074.6 1031.7 990.1 941.9 896.4 846.8 795.9
742.3 690 635.1 580.2 526.6 473 418 364.4 309.5 257.3
206.3 158.1 113.9 75 40.2 14.7 0
1365.3 1373.3 1370.7 1365.3 1357.3 1347.9 1335.8 1321.1 1303.7 1284.9
1263.5 1238 1207.2 1171 1132.2 1090.6 1046.4 999.5 951.3 899
846.8 790.5 732.9 673.9 611 545.3 478.3 414 351 286.7
229.1 174.2 123.3 80.4 41.5 14.7 0
1365.3 1361.3 1364 1369.3 1373.3 1380 1386.7 1386.7 1384.1 1378.7
1373.3 1366.6 1358.6 1345.2 1327.8 1306.4 1276.9 1235.3 1159 1059.8
962 868.2 781.1 702.1 624.4 550.7 481 414 348.4 284
226.4 171.5 121.9 77.7 41.5 14.7 0
1365.3 1366.6 1373.3 1388.1 1405.5 1424.3 1441.7 1455.1 1472.5 1492.6
1515.4 1532.8 1540.8 1540.8 1520.7 1422.9 1284.9 1168.3 1062.5 967.4
877.6 794.5 715.5 641.8 572.1 505.1 442.2 380.5 321.6 264
210.4 160.8 113.9 72.4 38.9 14.7 0
1365.3 1369.3 1386.7 1405.5 1425.6 1448.4 1468.5 1491.3 1520.7 1552.9
1579.7 1599.8 1611.8 1605.1 1511.4 1364 1236.7 1125.5 1026.3 933.9
848.1 766.4 691.4 619 552 487.7 426.1 367.1 308.2 254.6
202.3 154.1 109.9 69.7 37.5 13.4 0
